SNAA266A April   2015  – November 2015 TDC1000 , TDC1000-Q1 , TDC1011 , TDC1011-Q1

 

  1.   How to Select and Mount Transducers in Ultrasonic Sensing for Level Sensing and Fluid ID
    1.     Trademarks
    2. 1 Transducer Selection
      1. 1.1 What Frequency?
      2. 1.2 What Size?
      3. 1.3 Which Piezo Material?
      4. 1.4 1 MHz Transducers for Liquid Level Sensing and Fluid Identification
    3. 2 Tank Wall Transducer Mounting
      1. 2.1 Where Does the Transducer Get Mounted?
      2. 2.2 Transmitting Through a Tank Wall
      3. 2.3 Assembly Steps
    4. 3 Required Supplies
    5. 4 Tank design modifications to accommodate transducer
    6. 5 Conclusion

What Size?

  1. The smaller the transducer diameter, the less efficient the transducer is at creating an ultrasound pulse. In addition, smaller diameters make the transducer less sensitive while trying to detect a pulse. So in general, larger transducers improve signal to noise ratio at the expense of surface area on a container wall and cost.
  2. The size of a transducer is also influenced by its material composition.