SNAA266A April   2015  – November 2015 TDC1000 , TDC1000-Q1 , TDC1011 , TDC1011-Q1

 

  1.   How to Select and Mount Transducers in Ultrasonic Sensing for Level Sensing and Fluid ID
    1.     Trademarks
    2. 1 Transducer Selection
      1. 1.1 What Frequency?
      2. 1.2 What Size?
      3. 1.3 Which Piezo Material?
      4. 1.4 1 MHz Transducers for Liquid Level Sensing and Fluid Identification
    3. 2 Tank Wall Transducer Mounting
      1. 2.1 Where Does the Transducer Get Mounted?
      2. 2.2 Transmitting Through a Tank Wall
      3. 2.3 Assembly Steps
    4. 3 Required Supplies
    5. 4 Tank design modifications to accommodate transducer
    6. 5 Conclusion

Required Supplies

  • CYA Glue with Latex
  • This CYA has latex in it which makes it a good compromise for incompressibility (CYA) and flexibility (latex) to ensure the transducer will not shear off the flexible tank wall.

  • CYA Accelerator
  • Both of the above are from this vendor which is available on amazon.com: http://www.bsi-inc.com/Pages/hobby/ca.html

  • Plastic “test cell” container
  • 400 grit sandpaper
  • Alcohol
  • Hot glue gun
  • Ultrasonic transducers w/attached wires
  • Spray duster/ air gun