SNAA266A April   2015  – November 2015 TDC1000 , TDC1000-Q1 , TDC1011 , TDC1011-Q1

 

  1.   How to Select and Mount Transducers in Ultrasonic Sensing for Level Sensing and Fluid ID
    1.     Trademarks
    2. 1 Transducer Selection
      1. 1.1 What Frequency?
      2. 1.2 What Size?
      3. 1.3 Which Piezo Material?
      4. 1.4 1 MHz Transducers for Liquid Level Sensing and Fluid Identification
    3. 2 Tank Wall Transducer Mounting
      1. 2.1 Where Does the Transducer Get Mounted?
      2. 2.2 Transmitting Through a Tank Wall
      3. 2.3 Assembly Steps
    4. 3 Required Supplies
    5. 4 Tank design modifications to accommodate transducer
    6. 5 Conclusion

Transducer Selection

Selecting the right transducer starts with understanding what and how you want to make your level sensing or fluid identification measurement. TI’s TDC1000 handles ultrasonic TOF measurements and can work with transducers that have a resonance frequency from 30 KHz to 4 MHz. When choosing a transducer, the following questions need to be answered: What frequency? What size? Which Piezo material? Where does it need to be mounted? What temperature range? Each of these questions will be discussed in more detail below.