SLYT874 May   2026 AFE8030 , AFE8092 , AFE8128 , AFE8190 , AFE8192

 

  1.   1
  2. Introduction
  3. What is 5G mMIMO?
  4. 5G mMIMO and beamforming
  5. The math behind beamforming
  6. Current challenges for mMIMO systems
  7. Using single-shot sysref mode
  8. Using a common time-stamp signal through GPIO to time-align the RF integrated circuit
  9. NCO selection
  10. Conclusion
  11. 10About the Author

Conclusion

The integration of mMIMO and beamforming technologies is pivotal to unlocking the full potential of 5G networks, enabling unprecedented data rates and ultra-low latency. By leveraging large antenna arrays and precise spatial filtering, these technologies overcome the challenges of high-frequency signal propagation, ensuring reliable and high-throughput communication in diverse scenarios. As outlined in the 3GPP specifications, 5G’s enhanced capabilities in eMBB, CC, URLLC, mIOT and flexible network operations are largely attributed to the synergistic effects of mMIMO and beamforming.

TI’s AFE8092, AFE8030, AFE8128 and AFE8190, AFE8192 transceivers can help network operators support a range of wireless applications, from augmented and virtual reality and IIoT to autonomous systems and beyond.