SLVUDT0 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Performance Specification Summary
  8. 3Output Voltage Setpoint
  9. 4Hardware
    1. 4.1 Test Setup and Results
      1. 4.1.1 Input, Output Connections
      2. 4.1.2 Start-Up Procedure
      3. 4.1.3 Efficiency
      4. 4.1.4 Load Regulation
      5. 4.1.5 Line Regulation
      6. 4.1.6 Load Transient Response
      7. 4.1.7 Start-Up
      8. 4.1.8 Shutdown
      9. 4.1.9 Output Voltage Ripple
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Reference

Features

  • 3V to 17V input voltage range
  • 0.6V to 10V output voltage range
  • Up to 4A output current
  • Eco-mode, FCCM mode, Out-of-Audio™ (OOA) mode
  • Fast transient response