SLVUDT0 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Performance Specification Summary
  8. 3Output Voltage Setpoint
  9. 4Hardware
    1. 4.1 Test Setup and Results
      1. 4.1.1 Input, Output Connections
      2. 4.1.2 Start-Up Procedure
      3. 4.1.3 Efficiency
      4. 4.1.4 Load Regulation
      5. 4.1.5 Line Regulation
      6. 4.1.6 Load Transient Response
      7. 4.1.7 Start-Up
      8. 4.1.8 Shutdown
      9. 4.1.9 Output Voltage Ripple
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Reference

Performance Specification Summary

Table 2-1 provides a summary of the TPS564252BEVM performance specifications. Specifications are given for an input voltage of VIN = 12V and an output voltage of 1.05V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range31217V
Output voltage set point1.05V
Operating frequencyVIN = 12V, IO = 2A600kHz
Output current range04A
Over current limitVIN = 12V, LO = 1.5µH5.6A
Output ripple voltageVIN = 12V, IO = 4A11mVPP