SLVUDT0
February 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Performance Specification Summary
3
Output Voltage Setpoint
4
Hardware
4.1
Test Setup and Results
4.1.1
Input, Output Connections
4.1.2
Start-Up Procedure
4.1.3
Efficiency
4.1.4
Load Regulation
4.1.5
Line Regulation
4.1.6
Load Transient Response
4.1.7
Start-Up
4.1.8
Shutdown
4.1.9
Output Voltage Ripple
5
Hardware Design Files
5.1
Schematic
5.2
PCB Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
Reference
4.1.2
Start-Up Procedure
Verify that the jumper at JP1 (Enable control) pins 1 and 2 are covered to shunt EN to GND, disabling the output.
Apply appropriate input voltage to VIN (J1-2) and GND (J1-1).
Move the jumper at J1 (Enable control) pin 2 and 1 (EN and GND) to enable the output.