SLVUDT0 February 2026
Figure 4-2 shows the response to load transient for TPS564252BEVM. Figure 4-12 shows the response to load transient for the TPS564257BEVM. Figure 4-13 shows the response to load transient for the TPS564255BEVM. The current steps slew rate is set as 2.5A/μs.