SLVUDT0 February 2026
This EVM operates from 3V to 17V input, 12V nominal, and provides a 1.05V output at 4A. The EVM also includes AC signal injection terminals for feedback loop measurements. Specification, application information, and schematic are shown in Section 4.1 and Section 5.1.