SLVUDT0 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Performance Specification Summary
  8. 3Output Voltage Setpoint
  9. 4Hardware
    1. 4.1 Test Setup and Results
      1. 4.1.1 Input, Output Connections
      2. 4.1.2 Start-Up Procedure
      3. 4.1.3 Efficiency
      4. 4.1.4 Load Regulation
      5. 4.1.5 Line Regulation
      6. 4.1.6 Load Transient Response
      7. 4.1.7 Start-Up
      8. 4.1.8 Shutdown
      9. 4.1.9 Output Voltage Ripple
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Reference

Bill of Materials

Table 5-1 lists the bill of materials.

Table 5-1 Bill of Materials
DES QTY DESCRIPTION PART NUMBER MANUFACTURER
!PCB1 1 Printed Circuit Board SR210 Any
C1, C2 2 Capacitor, ceramic, 10µF, 25V, ±20%, X5R, 0805 GRM21BR61E106MA73L MuRata
C3, C6, C9 3 Capacitor, ceramic, 0.1uF, 25V, ± 10%, X7R, 0603 C1608X7R1E104K080AA TDK
C4, C5 2 Capacitor, ceramic, 22µF, 10V, ±20%, X5R, 0805 GRM21BR61A226ME44L MuRata
C7 1 Capacitor, ceramic, 33pF, 100V, ±5%, C0G/NP0, 0603 GRM1885C2A330JA01D MuRata
C8 1 Capacitor, ceramic, 0.01μF, 50V, ±10%, X7R, 0603 C1608X7R1H103K080AA TDK
J1, J2 2 Terminal block, 5.08mm, 2 × 1, Brass, TH ED120/2DS On-Shore Technology
JP1 1 Header, 100 mil, 2 × 1, Tin, TH PEC02SAAN Sullins Connector Solutions
L1 1 Shielded Inductor, 1.5uH, 8A, 0.0086Ω, SMD 74437349015 Wurth Elektronik
LBL1 1 Thermal transfer printable labels, 0.650" W × 0.200" H – 10,000 per roll THT-14-423-10 Brady
R1 1 Resistor, 20kΩ, 5%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW060320K0JNEA Vishay-Dale
R2 1 Resistor, 30kΩ, 5%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW060330K0JNEA Vishay-Dale
R3 1 Resistor, 51Ω, 5%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW060351R0JNEA Vishay-Dale
R4 1 Resistor, 7.5kΩ, 1%, 0.1W, 0603 RC0603FR-077K5L Yageo
R5 1 Resistor, 10.0kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW060310K0FKEA Vishay-Dale
SH-JP1 1 Shunt, 100 mil, gold plated, black SNT-100-BK-G Samtec
TP1, TP4, TP5, TP7 4 Terminal, turret, TH, double 1502-2 Keystone
TP2, TP3, TP8, TP9, TP11 5 Test point, miniature, red, TH 5000 Keystone
TP6, TP10, TP12, TP13, TP16 5 Test point, miniature, black, TH 5001 Keystone
D1 1 Diode, Zener, 5.6V, 200 mW, SOD-323 MMSZ5232BS-7F Diodes Inc.
U1 1 3V to 17V Input, 4A Synchronous Buck Converter, SOT-563 TPS564252BDRLR Texas Instruments