SLVUD30A December 2024 – December 2025 TPS65214
Each rail is discharged prior to its enable in the power sequence or by I2C. This discharge check can be skipped by setting bit BYPASS_RV_FOR_RAIL_ENABLE.
Active discharge is enabled by default and is not NVM based. If desired, this setting can be disabled after each VSYS-power-cycle. In case active discharge on a rail is disabled, it does not gate the disable of the subsequent rail, but the sequence is purely timing based. In case of residual voltage, the RV-bit is set regardless. During RESET or OFF-request, the discharge configuration is not reset, as long as VSYS is present.
| Register Address | Field Name | Value | Description |
|---|---|---|---|
| 0x1E | BYPASS_RV_FOR_RAIL_ENABLE | 0x0 | Discharged checks enforced |