SLVUBX9 October   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematics
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
    3. 4.3 Test Setup
    4. 4.4 Test Procedure
      1. 4.4.1 Preliminary Tests
      2. 4.4.2 Output Voltage Start-Up Time Test
      3. 4.4.3 Current Limit and Fault Responses Test
      4. 4.4.4 Output Short-Circuit Protection Test
      5. 4.4.5 Reverse Polarity Test
        1. 4.4.5.1 Overvoltage Clamp Response
  6. 5EVM Board Assembly Drawings and Layout Guidelines
    1. 5.1 PCB Drawings
  7. 6Bill Of Materials (BOM)

Meters

One DMM minimum needed and may require more if simultaneous measurements are required.