SLVUBX9 October 2020
Table 4-1 lists the TPS2640EVM input and output connector functionality, Table 4-2 describes the test point availability, and Table 4-3 describes the jumper functionality.
| Connector | Label | Description | |
|---|---|---|---|
| T1 | CH1 | VIN1(+), GND(–) | CH1 input power supply to the EVM |
| T2 | VOUT1(+), GND(–) | CH1 output from the EVM | |
| T3 | CH2 | VIN2(+), GND(–) | CH2 input power supply to the EVM |
| T4 | VOUT2(+), GND(–) | CH2 output from the EVM | |
| Channel | Test Points | Label | Description |
|---|---|---|---|
| CH1 | TP1 | FLTb1 | CH1 fault indicator |
| TP2 | VIN1 | CH1 power supply input | |
| TP3 | VOUT1 | CH1 output voltage | |
| TP4 | SHDNb1 | CH1 shutdown input | |
| TP5 | IMON1 | CH1 output current monitor | |
| TP7, TP8, TP9 | GND | GND | |
| CH2 | TP10 | FLTb2 | CH2 fault indicator |
| TP11 | VIN2 | CH2 power supply input | |
| TP12 | VOUT2 | CH2 output voltage | |
| TP13 | SHDNb2 | CH2 shutdown input | |
| TP14 | IMON2 | CH2 output current monitor | |
| TP16, TP17, TP18 | GND | GND |
| Jumper | Label | Description |
|---|---|---|
| J1 | J1 | CH1 fault LED pulled to VIN1, if installed |
| J2 | J2 | CH1 output power indicator LED pulled to VOUT1, if installed |
| J3 | J3 | CH1 bulk output capacitor connects to VOUT1, if installed |
| J4 | MODE | CH1 MODE selection 1-2 position sets latch-off mode 2-3 position sets auto-retry mode Open position sets circuit breaker with auto-retry mode |
| J5 | ILIM | CH1 current limit
setting 1-2 position sets 2.23 A 3-4 position sets 1.5 A 5-6 position sets 1 A 7-8 position sets 0.2 A |
| J6 | UVLO | CH1 UVLO setting Sets internal UVLO (15 V), if installed |
| J7 | OVP | CH1 OVP setting 1-2 position sets Vout OVP (38 V) and 2-3 sets VIN OVP at 34.8 V |
| J8 | J8 | CH2 fault LED pulled to VIN2, if installed |
| J9 | J9 | CH2 output power indicator LED pulled to VOUT2, if installed |
| J10 | J10 | CH2 bulk output capacitor connects to VOUT1, if installed |
| J11 | MODE | CH2 MODE selection 1-2 position sets latch-off mode 2-3 position sets auto-retry mode Open position sets circuit breaker with auto-retry mode |
| J12 | ILIM | CH2 current limit
setting 1-2 position sets 2.23 A 3-4 position sets 1.5 A 5-6 position sets 1 A 7-8 position sets 0.2 A |
| J13 | UVLO | CH2 UVLO setting Sets internal UVLO (15 V), if installed |
| J14 | OVP | CH2 OVP setting 1-2 position sets Vout OVP (38 V) and 2-3 sets Vin OVP at 34.8 V |
| J15 | J15 | CH1 input capacitor connects to VIN1, if installed |
| J16 | J16 | CH1 input capacitor connects to VIN2, if installed |
| D1, D7 (RED-LED) | Fault LED | CH1, CH2 fault indicators, respectively. LED turns on when the internal MOSFET is disabled due to any fault condition such as undervoltage, overvoltage, overload, short circuit, reverse current, and thermal shutdown. |
| D6, D9 (GREEN-LED) | Output power indicator | CH1, CH2 output power indicators, respectively. LED turns on whenever the output voltage is available. |