SLVUBX9 October 2020 TPS2640
Table 6-1 displays the EVM BOM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number(1) | Alternate Manufacturer(1) |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | PSIL137 | Any | ||||
| C1, C7 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L2X7R2A104K160AA | TDK | ||
| C2, C3, C8, C10 | 4 | 1uF | CAP, CERM, 1 µF, 100 V, ±10%, X7R, 1206 | 1206 | CC1206KKX7R0BB105 | Yageo America | ||
| C5, C9 | 2 | 47uF | CAP, AL, 47 uF, 63 V, ±20%, SMD | SMT Radial G | EEETG1J470P | Panasonic | ||
| C6, C12 | 2 | 0.022uF | CAP, CERM, 0.022 uF, 16 V, ±10%, X7R, 0603 | 0603 | C0603C223K4RACTU | Kemet | ||
| D1, D7 | 2 | Red | LED, Red, SMD | Red LED, 1.6x0.8x0.8mm | LTST-C190CKT | Lite-On | ||
| D2, D8 | 2 | Diode TVS Single Bi-Dir 36V 600W 2-Pin SMB | DO-214AA | SMBJ36CA | Littelfuse | |||
| D3, D5 | 2 | 50V | Diode, Schottky, 50 V, 2 A, SMA | SMA | B250A-13-F | Diodes Inc. | ||
| D4, D10 | 2 | 36V | Diode, TVS, Bi, 36 V, 58.1 Vc, SMC | SMC | SMCJ36CA | Littelfuse | ||
| D6, D9 | 2 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On | ||
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
| J1, J2, J3, J6, J8, J9, J10, J13, J15, J16 | 10 | Header, 100mil, 2x1, Gold, TH | Sullins 100mil, 1x2, 230 mil above insulator | PBC02SAAN | Sullins Connector Solutions | |||
| J4, J7, J11, J14 | 4 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| J5, J12 | 2 | Header, 100mil, 4x2, Tin, TH | Header, 4x2, 100mil, Tin | PEC04DAAN | Sullins Connector Solutions | |||
| R1, R5, R13, R16, R25, R26 | 6 | 24.3k | RES, 24.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060324K3FKEA | Vishay-Dale | ||
| R2, R14 | 2 | 825k | RES, 825 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07825KL | Yageo | ||
| R3, R15 | 2 | 26.7k | RES, 26.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060326K7FKEA | Vishay-Dale | ||
| R4, R17 | 2 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | ||
| R6, R18 | 2 | 20.0k | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060320K0FKEA | Vishay-Dale | ||
| R7, R19 | 2 | 402k | RES, 402 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603402KFKEA | Vishay-Dale | ||
| R8, R20 | 2 | 30.1k | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060330K1FKEA | Vishay-Dale | ||
| R9, R21 | 2 | 5.36k | RES, 5.36 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06035K36FKEA | Vishay-Dale | ||
| R10, R22 | 2 | 8.06k | RES, 8.06 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06038K06FKEA | Vishay-Dale | ||
| R11, R23 | 2 | 12.1k | RES, 12.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060312K1FKEA | Vishay-Dale | ||
| R12, R24 | 2 | 60.4k | RES, 60.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060360K4FKEA | Vishay-Dale | ||
| R27, R29 | 2 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo | ||
| R28, R30 | 2 | 3.24k | RES, 3.24 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-073K24L | Yageo | ||
| S1, S2 | 2 | Switch, SPST-NO, 0.05 A, 12 VDC, SMT | 3.9x2.9mm | SKRKAEE020 | Alps | |||
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16 | 16 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions | ||
| T1, T2, T3, T4 | 4 | Terminal Block, 2x1, 5.08mm, TH | 10.16x15.2x9mm | 282841-2 | TE Connectivity | |||
| TP1, TP4, TP5, TP10, TP13, TP14 | 6 | White | Test Point, TH, Multipurpose, White | Keystone5012 | 5012 | Keystone | Equivalent | Any |
| TP2, TP3, TP11, TP12 | 4 | Red | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | ||
| TP6, TP15 | 2 | Black | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | ||
| TP7, TP8, TP9, TP16, TP17, TP18 | 6 | SMT | Test Point, SMT, Compact | Testpoint_Keystone_Compact | 5016 | Keystone | Equivalent | Any |
| U1 | 1 | 42-V, 2-A Industrial eFuse With Integrated Reverse Input Polarity Protection | HTSSOP16 | TPS26400PWPR | Texas Instruments | |||
| U2 | 1 | 42-V, 2-A Industrial eFuse With Integrated Reverse Input Polarity Protection | VQFN24 | TPS26400RHFR | Texas Instruments | |||
| C4, C11 | 0 | 1uF | CAP, CERM, 1 uF, 100 V, ±10%, X7R, 1206 | 1206 | GRM31CR72A105KA01L | MuRata | ||
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |