SLVUBD4B January 2018 – October 2020
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
| C1 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | 160R07X104KV4T | Johanson Technology |
| C1_S, C2_S, C3_S, C4_S, C5_S, C7 | 6 | 0.1 uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | GCM21BR71H104KA37K | MuRata |
| C2 | 1 | 1 uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0805 | 0805 | 0805YD105KAT2A | AVX |
| C5, C6 | 2 | 0.022 uF | CAP, CERM, 0.022 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C223K3RACTU | Kemet |
| C8 | 1 | 100 pF | CAP, CERM, 100 pF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC101KAT2A | AVX |
| C9, C10 | 2 | 22 uF | CAP, CERM, 22 uF, 50 V, +/- 20%, X5R, 6x5x5 mm | 6x5x5 mm | CKG57NX5R1H226M500JH | TDK |
| D1, D2 | 2 | 200 V | Diode, Switching, 200 V, 0.2 A, SOT-23 | SOT-23 | BAS21-7-F | Diodes Inc. |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J2 | 2 | Receptacle, 2.54 mm, 12x1, Gold, TH | Receptacle, 2.54 mm, 12x1, TH | 801-47-012-10-012000 | Mill-Max | |
| J1_S, J2_S, J3_S, J4_S, J5_S, J6_S, J7_S, J8_S, J13_S, J14_S | 10 | Header, 100 mil, 12x1, TH | Header, 12x1, 100 mil, TH | 800-10-012-10-001000 | Mill-Max | |
| J4, J5, J17, J18, J19, J20, J21, J22, J24 | 9 | Header, 2.54 mm, 2x1, Tin, TH | Header, 2.54 mm, 2x1, TH | 22284023 | Molex | |
| J6, J8, J9, J10, J11, J12, J13 | 7 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54 mm, 3x1, TH | 5-146280-3 | TE Connectivity | |
| J9_S, J10_S, J11_S, J12_S, J15_S | 5 | Header, 100 mil, 3x1, TH | Header, 3x1, 100 mil, TH | 800-10-003-10-001000 | Mill-Max | |
| J16 | 1 | Receptacle, 2.54 mm, 3x1, Tin, TH | Receptacle, 2.54 mm, 3x1, TH | 801-47-003-10-012000 | Mill-Max | |
| J23, J26, J27, J28 | 4 | BANANA JACK, SOLDER LUG, RED, TH | Red Insulated Banana Jack | SPC15363 | Tenma | |
| J25 | 1 | BANANA JACK, SOLDER LUG, BLACK, TH | Black Insulated Banana Jack | SPC15354 | Tenma | |
| R1 | 1 | 1.00 k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| R1_S, R2_S, R3_S, R4_S, R5_S, R6_S, R7_S, R8_S, R9_S, R10_S | 10 | 10.0 k | RES, 10.0 k, 0.5%, 0.125 W, 0805 | 0805 | RT0805DRE0710KL | Yageo America |
| R2, R7, R11, R12, R13, R14, R15 | 7 | 10 k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC1608J103CS | Samsung Electro-Mechanics |
| R6 | 1 | 4.7 k | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K70JNEA | Vishay-Dale |
| R16, R17 | 2 | 10 k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10 | 10 | 1x2 | Shunt, 100 mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP17, TP18 | 9 | Test Point, Multipurpose, Blue, TH | Blue Multipurpose Testpoint | 5127 | Keystone | |
| TP8, TP10, TP11, TP12 | 4 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP13, TP14, TP15, TP16 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1 | 1 | Single Output LDO, 150 mA, Fixed 5-V Output, 2.5 to 24-V Input, with Ultra-Low IQ, 5-pin SOT-23 (DBV), –40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TLV70450DBVR | Texas Instruments | |
| C3 | 0 | 0.022 uF | CAP, CERM, 0.022 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C223K3RACTU | Kemet |
| C4 | 0 | 2.2 uF | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X6S, 0805 | 0805 | C2012X6S1H225K125AB | TDK |
| C11 | 0 | 47 uF | CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, AEC-Q200 Grade 2, SMD | SMT Radial E | EEE-FK1H470P | Panasonic |
| D3 | 0 | 39 V | Diode, TVS, Bi, 39 V, SMB | SMB | SM6T39CA | STMicroelectronics |
| D4, D5, D6 | 0 | 30 V | Diode, TVS, Uni, 30 V, SMC | SMC | SMCJ30A | Fairchild Semiconductor |
| R3, R4 | 0 | 10 k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC1608J103CS | Samsung Electro-Mechanics |
| R8, R9 | 0 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| U1_S | 0 | 40-V, 8-mOhm Dual-Channel Smart High-Side Switch, PWP0024L (TSSOP-24) | PWP0024L | TPS2HB08DQPWPRQ1 | Texas Instruments | |
| U2, U2_S | 0 | 40-V, 8-mOhm Dual-Channel Smart High-Side Switch, PWP0024L (TSSOP-24) | PWP0024L | TPS2HB08BQPWPRQ1 | Texas Instruments | |
| U3_S, U4_S, U5_S | 0 | 40-V, 16-mOhm Dual-Channel Smart High-Side Switch, TPS1HA08-Q1 (TSSOP-16) | TPS1HA08-Q1 | TPS2HB16BQPWPRQ1 | Texas Instruments |