SLVUBD4B January   2018  – October 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Descriptions
    2. 1.2 Applications
    3. 1.3 Features
  3. 2HSS-MOTHERBOARDEVM Schematic
  4. 3Connections Descriptions
    1. 3.1 Connectors and Test Points
    2. 3.2 Jumpers
  5. 4HSS-MOTHERBOARDEVM EVM Assembly Drawings and Layout
  6. 5Current Limit
  7. 6Current Sense
  8. 7Transient Protection
  9. 8Soldering Down U2
  10. 9Bill of Materials
  11.   Revision History

Transient Protection

The HSS-MOTHERBOARDEVM comes with large footprints for TVS diodes if they are needed for any transient testing. D3 is an SMB footprint while D4, D5, and D6 are SMC footprints. In addition, there are also some capacitor footprints that can be populated if need be such as C4 or C11.