SLVUB95C December   2017  – August 2018

 

  1.   DRV10974 Evaluation Module
    1.     Trademarks
    2. DRV10974 EVM Kit Contents
    3. Introduction
      1. 2.1 Features
    4. Quick Start Guide
    5. DRV10974 Onboard Connections
      1. 4.1 Connector (P1) for Power Input
      2. 4.2 Interface Connector (P2) for Phase Windings of Motor
    6. DRV10974 Package
    7. User Interface
      1. 6.1 Jumpers
      2. 6.2 Switch
      3. 6.3 Test Points
    8. CS, RMP, and ADV Resistor Selection
      1. 7.1 CS Resistor Table
      2. 7.2 RMP Resistor Table
      3. 7.3 ADV Resistor Table
    9. Schematic
    10. Bill of Materials (BOM)
    11. 10 EVM Documentation
  2.   Revision History

RMP Resistor Table

The RMP resistor controls the open-loop start-up acceleration, closed-loop acceleration, and closed-loop deceleration. More information can be found in DRV10974 12-V, Three-Phase, Sensorless BLDC Motor Driver. The default resistor on the DRV10974EVM is 7.32 kΩ, which sets the second-order acceleration coefficient, the first-order acceleration coefficient, the closed-loop acceleration, and the closed-loop deceleration to 0.22 Hz/s2, 4.6 Hz/s, 2.7 s, and 44 s, respectively. This is the slowest ramp rate.

Table 6. RMP Resistor Table

RMP SELECTION RRMP [kΩ] ACCEL2 [Hz/s2] ACCEL1 [Hz/s] CLOSED-LOOP-ACCELERATION TRANSITION TIME [s] CLOSED-LOOP-DECELERATION TRANSITION TIME [s]
0 7.32 0.22 4.6 2.7 44
1 10.7 1.65 9.2 2.7 22
2 14.3 1.65 15 1 22
3 17.8 3.3 25 1 11
4 22.1 7 25 0.2 44
5 28 7 35 0.2 22
6 34 14 50 0.2 22
7 41.2 27 75 0.2 11
8 49.9 27 75 5.4 11
9 59 14 50 8 22
10 71.5 7 35 11 22
11 86.6 7 25 22 44
12 105 3.3 25 5.4 11
13 124 1.65 15 8 22
14 150 1.65 9.2 11 22
15 182 0.22 4.6 22 44