SLVUB95C December   2017  – August 2018 DRV10974

 

  1.   DRV10974 Evaluation Module
    1.     Trademarks
    2. DRV10974 EVM Kit Contents
    3. Introduction
      1. 2.1 Features
    4. Quick Start Guide
    5. DRV10974 Onboard Connections
      1. 4.1 Connector (P1) for Power Input
      2. 4.2 Interface Connector (P2) for Phase Windings of Motor
    6. DRV10974 Package
    7. User Interface
      1. 6.1 Jumpers
      2. 6.2 Switch
      3. 6.3 Test Points
    8. CS, RMP, and ADV Resistor Selection
      1. 7.1 CS Resistor Table
      2. 7.2 RMP Resistor Table
      3. 7.3 ADV Resistor Table
    9. Schematic
    10. Bill of Materials (BOM)
    11. 10 EVM Documentation
  2.   Revision History

Connector (P1) for Power Input

The DRV10974 device requires an external power supply (4.4 V to 18 V) to operate. Connector P1 provides the required interface for the external power supply. The pin assignment of terminal P1 is as follows:

power-input-terminal-block-p1.gifFigure 5. Power Input Terminal Block (P1)

Table 1. Connector P1: 2-Terminal Connector to Connect Power

TERMINAL DESCRIPTION
1(1) VCC
2 GND
Note that terminal 1 is denoted by the small, silkscreened rectangle on the board at the right side of the terminal block.