SLVUB95C December   2017  – August 2018 DRV10974

 

  1.   DRV10974 Evaluation Module
    1.     Trademarks
    2. DRV10974 EVM Kit Contents
    3. Introduction
      1. 2.1 Features
    4. Quick Start Guide
    5. DRV10974 Onboard Connections
      1. 4.1 Connector (P1) for Power Input
      2. 4.2 Interface Connector (P2) for Phase Windings of Motor
    6. DRV10974 Package
    7. User Interface
      1. 6.1 Jumpers
      2. 6.2 Switch
      3. 6.3 Test Points
    8. CS, RMP, and ADV Resistor Selection
      1. 7.1 CS Resistor Table
      2. 7.2 RMP Resistor Table
      3. 7.3 ADV Resistor Table
    9. Schematic
    10. Bill of Materials (BOM)
    11. 10 EVM Documentation
  2.   Revision History

Bill of Materials (BOM)

Table 8. Bill of Materials for DRV10974EVM

DESIGNATOR QUANTITY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURER
PCB1 1 Printed circuit board MD001 Any
C1 1 0.1 µF Capacitor, ceramic, 0.1 µF, 50 V, 10%, X7R, 0402 0402 C1005X7R1H104K050BE TDK
C2 1 4.7 µF Capacitor, ceramic, 4.7 µF, 50 V, ±10%, X5R, 0805 0805 C2012X5R1H475K125AB TDK
C3 1 0.1 µF Capacitor, ceramic, 0.1 µF, 25 V, ±20%, X7R, 0402 0402 C1005X7R1E104M050BB TDK
C4 1 1 µF Capacitor, ceramic, 1 µF, 10 V, ±10%, X7S, 0402 0402 C1005X7S1A105K050BC TDK
C7 1 0.1 µF Capacitor, ceramic, 0.1 µF, 50 V, ±10%, X7R, 0603 0603 06035C104KAT2A AVX
F1 1 Fuse, 3 A, 32 VDC, SMD 0603 F0603E3R00FSTR AVX
H1, H2, H3, H4 4 Bumpon, hemisphere, 0.44 × 0.20, clear Transparent bumpon SJ-5303 (CLEAR) 3M
J1, J3 2 Header, 100 mil, 3×1, tin, TH Header, 3 pin, 100 mil, tin PEC03SAAN Sullins Connector Solutions
J2, J7, J11 3 header, 100 mil, 2×1, tin, TH Header, 2×1 90120-0122 Molex
J4 1 Header (shrouded), 100 mil, 5×2, gold, TH 5×2 shrouded header 5103308-1 TE Connectivity
J5, J6, J12, J13 4 1-mm uninsulated shorting plug, 10.16-mm spacing, TH Shorting plug, 10.16 mm spacing, TH D3082-05 Harwin
J8, J9, J10 3 Receptacle, 100 mil, 2×1, tin, TH Receptacle, 2×1, 100 mil, tin PPTC021LFBN-RC Sullins Connector Solutions
LED1 1 Green LED, green, SMD LED_0603 150060VS75000 Wurth Elektronik
P1 1 Terminal block, 3.5 mm, 2×1, tin, TH Terminal block, 3.5 mm, 2×1, TH 39357-0002 Molex
P2 1 Terminal block, 3.5 mm, 3×1, tin, TH Terminal block, 3.5 mm, 3×1, TH 39357-0003 Molex
R2 1 59.0 kΩ Resistor, 59.0 kΩ, 1%, 0.1 W, 0603 0603 RC0603FR-0759KL Yageo America
R3 1 7.32 kΩ Resistor, 7.32 kΩ, 1%, 0.1 W, 0603 0603 RC0603FR-077K32L Yageo America
R4 1 115 kΩ Resistor, 115 kΩ, 1%, 0.1 W, 0603 0603 RC0603FR-07115KL Yageo America
R5 1 25 kΩ Trimmer, 25 kΩ, 0.15 W, TH 6.3 mm×12.5 mm 296XD253B1N CTS Electrocomponents
R6, R7, R8 3 0 Resistor, 0, 5%, 0.063 W, 0402 0402 MCR01MZPJ000 Rohm
R9 1 4.75 kΩ Resistor, 4.75 kΩ, 1%, 0.1 W, 0603 0603 RC0603FR-074K75L Yageo America
S1 1 Switch, toggle, SPDT 0.4 VA, 28 V 6.8×23.1×8.8 mm B12AP NKK Switches
SH-J1, SH-J2 2 Shunt, 100 mil, gold plated, black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
TP1, TP2, TP6 3 Test point, compact, SMT Testpoint_Keystone_Compact 5016 Keystone
TP3, TP4, TP5, TP7, TP8, TP9, TP10, TP11 8 Test point, miniature, SMT Testpoint_Keystone_Miniature 5015 Keystone
U1 1 12-V, Three-phase, sensorless BLDC motor driver, PWP0016J (TSSOP-16) PWP0016J DRV10974PWP Texas Instruments
C5 0 10 µF Capacitor, ceramic, 10 µF, 50 V, ±20%, X7R, 1210 1210 C3225X7R1H106M250AC TDK
C6 0 4.7 µF Capacitor, ceramic, 4.7 µF, 50 V, ±10%, X5R, 0805 0805 C2012X5R1H475K125AB TDK
D1 0 20 V Diode, Schottky, 20 V, 2 A, SMB SMB SL22-E3/52T Vishay-Semiconductor
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R1 0 8.06 kΩ Resistor, 8.06 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW08058K06FKEA Vishay-Dale