SLVUB95C December   2017  – August 2018 DRV10974

 

  1.   DRV10974 Evaluation Module
    1.     Trademarks
    2. DRV10974 EVM Kit Contents
    3. Introduction
      1. 2.1 Features
    4. Quick Start Guide
    5. DRV10974 Onboard Connections
      1. 4.1 Connector (P1) for Power Input
      2. 4.2 Interface Connector (P2) for Phase Windings of Motor
    6. DRV10974 Package
    7. User Interface
      1. 6.1 Jumpers
      2. 6.2 Switch
      3. 6.3 Test Points
    8. CS, RMP, and ADV Resistor Selection
      1. 7.1 CS Resistor Table
      2. 7.2 RMP Resistor Table
      3. 7.3 ADV Resistor Table
    9. Schematic
    10. Bill of Materials (BOM)
    11. 10 EVM Documentation
  2.   Revision History

DRV10974 Package

The DRV10974PWP pinout is listed in Figure 7.

Figure 7. DRV10974PWP Pinout

Table 3. DRV10974PWP Pinout

PIN NUMBER PIN NAME
1 ADV
2 FR
3 FG
4 PWM
5 V1P8
6 RMP
7 GND
8 CS
9 NC
10 PGND
11 U
12 V
13 W
14 VCC
15 VCP
16 GND

The DRV10974PWP device is packaged in a 16-pin, TSSOP package. For detailed information about the DRV10974PWP device, see DRV10974 Three-Phase, Sensorless BLDC Motor Driver.

NOTE

The DRV10974EVM is only available using the DRV10974PWP package and is sufficient to evaluate the functionality of both the DRV10974PWP and DRV10974RUM package variants.