SLVUAH4A August 2015 – October 2021 TPS54334
The TPS54334EVM-722 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying 2 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J4 through a pair of 20-AWG wires. The maximum load current capability must be at least 4 A to use the full capability of this EVM. Wire lengths must be minimized to reduce losses in the wires. Test-point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP6 is used to monitor the output voltage with TP7 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 1-1 for VIN range) |
J2 | VOUT, 3.3 V at 3 A maximum |
JP1 | 2-pin header for enable. Connect EN to ground to disable, open to enable. |
JP2 | 2-pin header for VDD. Connect VOUT to VDD as the power supply. |
TP1 | VIN test point at VIN connector |
TP2 | GND test point at VIN |
TP3 | PGOOD test point |
TP4 | PH test point |
TP5 | Test point between voltage divider network and output. Used for loop response measurements. |
TP6 | Output voltage test point at OUT connector |
TP7 | GND test point at VOUT connector |
TP8 | VDD test point at the VDD connector |
TP9 | GND test point at the VDD connector |
TP10 | EN test point |