SLVUAH4A August 2015 – October 2021 TPS54334
Figure 2-7, Figure 2-8, and Figure 2-9 show the TPS54334EVM-722 output voltage ripple for full load, light load, and skip mode operation. VIN = 12 V. The output The ripple voltage is measured directly across the output capacitors.