SLVUAH4A August 2015 – October 2021
Table 4-1 presents the bill of materials for the TPS54334EVM-722.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 10 μF | CAP, CERM, 10 μF, 35 V, ±10%, X7R, 1210 | 1210 | GRM32ER7YA106KA12L | Murata |
| C2, C3 | 2 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | 0603 | GRM188R71H104KA93D | Murata |
| C4 | 1 | 0.015 μF | CAP, CERM, 0.015 µF, 50 V, ±10%, X7R, 0603 | 0603 | GRM188R71H153KA01D | Murata |
| C5 | 1 | 150 pF | CAP, CERM, 150 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H151JA01D | Murata |
| C6, C7 | 2 | 22 μF | CAP, CERM, 22 µF, 25 V, ±10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | Murata |
| C8 | 1 | 200pF | CAP, CERM, 200 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H201JA01D | Murata |
| J1, J2 | 2 | 2 × 1 | Conn Term Block, 2POS, 3.81 mm, TH | PhoenixConact_1727010 | 1727010 | Phoenix Contact |
| JP1, JP2 | 2 | Header, TH, 100mil, 2 × 1, Gold plated, 230 mil above insulator | TSW-102-07-G-S | TSW-102-07-G-S | Samtec, Inc. | |
| L1 | 1 | 6.8 μH | Inductor, Shielded, Powdered Iron, 6.8 µH, 8 A, 0.0233 Ω, SMD | IHLP-4040DZ | IHLP4040DZER6R8M01 | Vishay-Dale |
| R1 | 1 | 221 k | RES, 221 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07221KL | Yageo America |
| R2 | 1 | 84.5 k | RES, 84.5 k, 1%, 0.1 W, 0603 | 0603 | CRCW060384K5FKEA | Vishay-Dale |
| R3 | 1 | 2.05 k | RES, 2.05 k, 1%, 0.1 W, 0603 | 0603 | CRCW06032K05FKEA | Vishay-Dale |
| R4 | 1 | 51.1 | RES, 51.1 Ω, 1%, 0.1W, 0603 | 0603 | CRCW060351R1FKEA | Vishay-Dale |
| R5 | 1 | 31.6 k | RES, 31.6 k, 1%, 0.1 W, 0603 | 0603 | CRCW060331K6FKEA | Vishay-Dale |
| R6 | 1 | 10 k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| R7 | 1 | 100 k | RES, 100 k, 0.1%, 0.063 W, 0603 | 0603 | CPF0603B100KE | TE Connectivity |
| R8 | 1 | 0 | RES, 0 Ω, 5%, 0.1W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| SH-JP1 | 1 | 1 × 2 | Shunt, 100mil, Gold plated, Black | 382811-6 | AMP | |
| TP1, TP6, TP8 | 3 | Red | Test Point, TH, Miniature, Red | Keystone5000 | 5000 | Keystone |
| TP2, TP7, TP9 | 3 | Black | Test Point, TH, Miniature, Black | Keystone5001 | 5001 | Keystone |
| TP3, TP5, TP10 | 3 | White | Test Point, TH, Miniature, White | Keystone5002 | 5002 | Keystone |
| TP4 | 1 | Yellow | Test Point, TH, Miniature, Yellow | Keystone5004 | 5004 | Keystone |
| U1 | 1 | 4.2-V TO 28-V INPUT, 3A OUTPUT, SYNCHRONOUS SWIFT™ STEP DOWN VOLTAGE CONVERTER, DRC0010J | DRC0010J | TPS54334DRCR | Texas Instruments | |
| C9 | 0 | 22 μF | CAP, CERM, 22 µF, 25 V, ± 10%, X7R, 1210 | 1210 | GRM32ER71E226KE15L | Murata |
| C10 | 0 | 1 μF | CAP, CERM, 1 µF, 50 V, ± 10%, X5R, 0603 | 0603 | GRM188R61H105KAALD | Murata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A |