SLVU944B October 2015 – October 2020 TPS7H1101-SP
| No. | Function |
|---|---|
| J19 | VIN input voltage connector (see Section 3.2.2 for VIN range) |
| J24 | VIN input voltage connector to ground |
| J27 | VOUT output voltage connector |
| J28 | VOUT output connector to ground |
| J7 | Vin_SMA |
| J22 | EN_SMA |
| J20 | SS_Probe |
| J5 | LDO_OUT_Probe |
| TP8 | LDO Vout measure point (+) |
| TP9 | LDO Vout measure point (GND) |
| J6 | LDO_OUT_SMA |
| TP7 | LDO Vin measure point (+) |
| TP12 | LDO Vin measure point (GND) |
| TP10 | PCL |
| J21 | CS_SMA |
| TP13 | PG (Power Good) |
| TP11 | SS |
| JMP10 | VIN alternative connection: 1,2 (+) and 3,4 (GND) |
| JMP8 | VOUT alternative connection 3,4 (+) and 1,2 (GND) |