SLVK326 May 2026 ADS1278QML-SP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the ADS1278QML-SP. Heavy-ions with LETEFF of 51 MeV×cm2 /mg were used to irradiate three production devices. Flux of 1 × 105 ions×cm2/s and fluence of 1 × 107 ions/cm2 per run were used for the characterization. The results demonstrated that the ADS1278QML-SP is SEL-free up to 51 MeV×cm2/mg at T = 125°C.