SLVK326 May 2026 ADS1278QML-SP
During the SEL testing the device was heated to 125°C by using a closed-Loop PID controlled heat gun (MISTRAL 6 System (120V, 2400W). The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control.
The species used for SEL testing was 109Ag at 15 MeV/nucleon (for more details refer to Table 5-1. Ion LETEFF and range in Silicon ). Flux of approximately 1 × 105 ions×cm2/s and a fluence of approximately 1 × 107 ions/cm2 per run was used. Run duration to achieve this fluence was approximately two minutes. The three devices were powered up and exposed to the heavy-ions using the maximum recommended operating voltages of AVDD = 5V, DVDD = 1.95V, and IOVDD = 3.6V. No SEL events were observed, indicating that the ADS1278QML-SP is SEL-free up to 51 MeV×cm2/mg. Table 7-1 shows the SEL test conditions and results. Figures 7-1, 7-2, and 7-3 show plots of the current vs time for run # 14.
| Run # | Unit # | Facility | Ion | LETEFF (MeV·c m2/mg) | Flux (ions·cm2/ mg) | Fluence (# ions) | AIN | AVDD | DVDD | IOVDD | SEL (# Events) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 13 | 5 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 14 | 5 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 15 | 5 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 23 | 4 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 24 | 4 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 25 | 4 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 8 | 2 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 9 | 2 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
| 10 | 2 | TAMU | 109Ag | 51 | 1.0 x 105 | 1 x 107 | 5 | 5 | 1.95 | 3.6 | 0 |
Figure 7-1 AVDD Current versus Time for Run #14 of the ADS1278QML-SP at T = 125°
Figure 7-2 DVDD Current versus Time for Run # 23 of the ADS1278QML-SP at T = 125°
Figure 7-3 IOVDD Current versus Time for Run #23 of the ADS1278QML-SP at T = 125°