SLVK228 October 2025 TPS7H1121-SEP
SETs are defined as heavy-ion induced transients on VOUT, PG, or SS of the TPS7H1121-SEP.
The species used for SEL testing were Silver (109Ag at 15 MeV/nucleon and 19.5 MeV/nucleon at TAMU and KSEE, respectively). For both ions an incident angle of 0° was used to achieve an LETEFF = 48MeV·cm2/mg (for more details refer to Table 5-1). The kinetic energy in the vacuum for 109Ag is 1.633 GeV and 2.123 GeV for TAMU and KSEE, respectively. A flux of 1.02 × 105 to 1.31 × 104 ions/cm2/s and fluence of 107 ions/cm2 per run were used for the SET characterization discussed in this chapter. Over the course of testing three devices, not a single transient or SEFI was recorded on any of the monitored signals indicating that the TPS7H1121-SEP is SET/SEFI free up to LETEFF = 48 MeV·cm2/mg.
Waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1.
Scope Model | Trigger Signal | Trigger Type | Trigger Value | Record Length | Sample Rate |
|---|---|---|---|---|---|
PXIe-5172 (1) | VOUT | Window | ±3% | 100k | 100MS/s |
PXIe-5172 (2) | PG | Edge/Negative | 50% | 100k | 100MS/s |
| PXIe-5172 (3) | SS | Edge/Negative | 50% | 100k | 100MS/s |
| Run Number | Unit Number | Facility | ION | LETEFF (MeV·cm2/mg) | VIN (V) | FLUX (ions/cm2/s) | Fluence (ions/cm2) | VOUT SET ≥ |3%| (#) | PG SET (#) | SS SET (#) |
|---|---|---|---|---|---|---|---|---|---|---|
28 | 10 | TAMU | 109Ag | 47.7 | 5 | 1.31 × 105 | 1.00 × 107 | 0 | 0 | 0 |
29 | 12 | 1.25 × 105 | 1.00 × 107 | 0 | 0 | 0 | ||||
30 | 11 | TAMU | 109Ag | 47.7 | 5 | 1.08 × 105 | 1.00 × 107 | 0 | 0 | 0 |
31 | 12 | 1.10 × 105 | 1.00 × 107 | 0 | 0 | 0 | ||||
32 | 12 | KSEE | 109Ag | 48 | 5 | 1.04 × 105 | 1.00 × 107 | 0 | 0 | 0 |
33 | 12 | 1.02 × 105 | 1.00 × 107 | 0 | 0 | 0 |