SLVK228 October   2025 TPS7H1121-SEP

 

  1.   1
  2.   TPS7H1121-SEP Single-Event Effects (SEE)
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
    1. 3.1 Device and Test Board Information Continued
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Event Rate Calculations

Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations application report. We assume a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for SEL, SEB/SEGR, and SET the event rate calculations for SEL, SEB/SEGR, and SET are shown on Table 9-1,Table 9-2, and Table 9-1, respectively. Note that this number is for reference since no SEL, SEB/SEGR, or SET events were observed.

Table 9-1 SEL Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)

48

4.50 × 10–44.10 × 10–81.85 × 10–117.69 × 10–41.48 × 108
GEO1.48 × 10–36.05 × 10–112.52 × 10–34.53 × 107
Table 9-2 SEB/SEGR Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)

48

4.50 × 10–42.05 × 10–89.23 × 10–83.84 × 10–42.97 × 108
GEO1.48 × 10–33.03 × 10–111.26 × 10–39.06 × 107
Table 9-3 SET Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)

48

4.50 × 10–46.15 × 10–82.77 × 10-111.15 × 10–39.90 × 107
GEO1.48 × 10–39.08 × 10–113.78 × 10–33.02 × 107