SLVK227 October   2025 TPS7H4012-SP , TPS7H4013-SP

 

  1.   1
  2.   TPS7H4012-SP and TPS7H4013-SP Single-Event Effects (SEE)
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Transients (SET)

SETs are defined as heavy-ion-induced transients upsets on the VOUT, SS_TR, or PWRGD of the TPS7H401x-SP.

Testing was performed at room temperature (no external temperature control applied). The heavy-ion species used for the SET testing was Homium (165Ho) for an LETEFF = 75 MeV×cm2/mg, for more details refer to Table 5-1. Flux of ≈1 × 105 ions/cm2/s and a fluence of 1×107 ions/cm2, per run were used for the SET characterization discussed on this chapter. Over the course of testing eight devices, not a single transient or SEFI was recorded on any of the monitored signals during the VIN = 12V case indicating that the TPS7H401x-SP is SET/SEFI free up to LETEFF = 75 MeV×cm2/mg at VIN = 12V.

During the VIN = 5V case, two TPS7H4012-SP and two TPS7H4013-SP units that were tested under this condition recorded normal transients greater than 3%. These transients are listed and characterized in tables and figures below. All transients recovered on their own without the need for external intervention and all magnitudes and recovery times are shown in the histogram plots below. Please note that both the TPS7H4012EVM and TPS7H4013EVM have less output capacitance than the original TPS7H4011EVM-CVAL. Please refer to the EVM schematics shown in the Device and Test Board section and the SEE test block diagrams in the Test Setup and Procedures section, as well as the TPS7H4011-SP device page to compare the output capacitances and see the delta in output transient performance under the diferent bias conditions.

Waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1.

Table 8-1 Scope Settings
Scope ModelTrigger SignalTrigger TypeTrigger ValueRecord LengthSample Rate
PXIe-5172 (1)VOUTWindow±3%50k100MS/s
PXIe-5172 (2)SS_TREdge/Negative50%50k100MS/s
PXIe-5172 (3)PWRGDEdge/Negative50%50k100MS/s
Table 8-2 Summary of TPS7H401x-SP SET Test Condition and Results

Device

Run NumberUnit NumberIONLETEFF (MeV × cm2/mg)VIN (V)FLUX (ions/cm2/s)Fluence (ions/cm2)VOUT SET ≥ |3%| (#)SS_TR SET (#)PWRGD SET (#)

TPS7H4012-SP

25

1165Ho75121.05 × 1051.00 × 107

0

00

26

165Ho7551.02 × 1051.00 × 107

0

00

27

2165Ho75121.09 × 1051.00 × 107

0

00

28

165Ho7551.06 × 1051.00 × 107

2

00

29

3165Ho75121.05 × 1051.00 × 107

0

00

30

165Ho7551.02 × 1051.00 × 107

109

00

31

4165Ho75121.09 × 1051.00 × 107

0

00

32

165Ho7551.06 × 1051.00 × 107

0

00

TPS7H4013-SP

33

5

165Ho75

12

1.08 × 1051.00 × 107

0

0

0

34

165Ho75

5

1.11 × 1051.00 × 107

159

0

0

35

6

165Ho75

12

1.28 × 1051.00 × 107

0

0

0

36

165Ho75

5

1.27 × 1051.00 × 107

46

0

0

37

7

165Ho75

12

1.05 × 1051.00 × 107

0

0

0

38

165Ho75

5

1.02 × 1051.00 × 107

148

0

0

39

8

165Ho75

12

1.09 × 1051.00 × 107

0

0

0

40

165Ho75

5

1.06 × 1051.00 × 107

195

0

0

 TPS7H4012-SP VOUT SET for Run 26 (VIN=5V)Figure 8-1 TPS7H4012-SP VOUT SET for Run 26 (VIN=5V)
 TPS7H4012-SP VOUT SET Voltage Deviation (%) HistogramFigure 8-2 TPS7H4012-SP VOUT SET Voltage Deviation (%) Histogram
 TPS7H4012-SP VOUT SET Transient Duration (s) HistogramFigure 8-3 TPS7H4012-SP VOUT SET Transient Duration (s) Histogram
 TPS7H4013-SP VOUT SET for Run 34 (VIN=5V)Figure 8-4 TPS7H4013-SP VOUT SET for Run 34 (VIN=5V)
 TPS7H4013-SP VOUT SET Voltage Deviation (%) HistogramFigure 8-5 TPS7H4013-SP VOUT SET Voltage Deviation (%) Histogram
 TPS7H4013-SP VOUT SET Transient Duration (s) HistogramFigure 8-6 TPS7H4013-SP VOUT SET Transient Duration (s) Histogram
Table 8-3 TPS7H401x-SP SET Cross-Sections

Device

VIN (V)

# SETs

Fluence (ions/cm2)

Upper-Bound Cross-Section (cm2)

TPS7H4012-SP

5

113

4.00 × 107

3.34 × 10-6

12

0

4.00 × 1079.22 × 10-8

TPS7H4013-SP

5

832

4.00 × 1071.49 × 10-5

12

0

4.00 × 1079.22 × 10-8