SLVAEX3 October   2020 TPS8802 , TPS8804

 

  1.   Trademarks
  2. 1Introduction
  3. 2SNR Optimization
    1. 2.1 SNR Overview
    2. 2.2 Smoke Concentration Measurement
    3. 2.3 Amplifier and LED Settings
      1. 2.3.1 Photo Amplifier Gain
      2. 2.3.2 Photo Amplifier and AMUX Speed
      3. 2.3.3 LED Current and Pulse Width
    4. 2.4 ADC Sampling and Digital Filtering
      1. 2.4.1 ADC Sampling
      2. 2.4.2 Digital Filtering
  4. 3System Modeling
    1. 3.1 Impulse Response
      1. 3.1.1 Photodiode Input Amplifier Model
      2. 3.1.2 Photodiode Gain Amplifier and AMUX Buffer Model
      3. 3.1.3 Combined Signal Chain
    2. 3.2 Noise Modeling
      1. 3.2.1 Noise Sources
      2. 3.2.2 Output Voltage Noise Model
      3. 3.2.3 ADC Quantization Noise
    3. 3.3 SNR Calculation
      1. 3.3.1 Single ADC Sample
      2. 3.3.2 Two ADC Samples
      3. 3.3.3 Multiple Base ADC Samples
      4. 3.3.4 Multiple Top ADC Samples
      5. 3.3.5 Multiple ADC Sample Simulation
  5. 4SNR Measurements
    1. 4.1 Measurement Procedure
    2. 4.2 Measurement Processing
    3. 4.3 Measurement Results
      1. 4.3.1 Varying Amplifier Speeds
      2. 4.3.2 Varying Digital Filter and ADC Timing
      3. 4.3.3 Varying LED Pulse Length
      4. 4.3.4 Varying ADC Sample Rate
      5. 4.3.5 Real and Ideal System Conditions
      6. 4.3.6 Number of Base Samples
      7. 4.3.7 ADC Resolution
  6. 5Summary
  7. 6References

Photo Amplifier Gain

The first component to select is the photo input amplifier gain resistor RPH. This resistor sets the transimpedance of the first stage amplifier. Resistance of less than 200 kΩ introduce thermal noise into the output, reducing SNR. Resistance of less than 5 MΩ limit the maximum speed of the amplifier and may require impractically low compensation capacitance. A resistance of 1.5 MΩ works in most applications and is a good resistance to start the design with. Select the photo input amplifier gain resistor and second stage gain such that the maximum photodiode current generates an output voltage of 2 V. This utilizes the full dynamic range of the TPS880x amplifiers and reduces ADC quantization noise. With thermal noise and quantization noise mitigated, the amplifier current noise is the primary contributor to the output noise. The photo input amplifier gain resistor equally amplifies the photodiode current and the amplifier current noise. In this condition, the RPH resistance has a minimal effect on SNR.