SLVA654B June   2014  – March 2019 DRV8301 , DRV8301-Q1 , DRV8302 , DRV8303 , DRV8307 , DRV8308 , DRV8312 , DRV8323R

 

  1.   Hardware design considerations for an efficient vacuum cleaner using a BLDC motor
    1.     Trademarks
    2. 1  Suction Principle
    3. 2  Brushless DC Motors (BLDC)
      1. 2.1 Construction of BLDC Motors
      2. 2.2 Working of the BLDC Motor
        1. 2.2.1 Types of Control
          1. 2.2.1.1 Sensor Control
          2. 2.2.1.2 Sensorless Control
            1. 2.2.1.2.1 Sensorless Control: Using Zero Crossing of the Back EMF Signal
          3. 2.2.1.3 Calculations
    4. 3  Microcontrollers
    5. 4  Gate Driver and MOSFETs
    6. 5  Isolation
    7. 6  Power Management (6 to 60-V DC Power Supply)
    8. 7  CAP and QEP interfaces
    9. 8  Enhanced Controller Area Network (eCAN)
    10. 9  High-Resolution and Synchronized ADCs
    11. 10 DRV8323R
    12. 11 Feedback Stage
      1. 11.1 Torque or Commutation Loop
      2. 11.2 Speed Loop
      3. 11.3 Position Loops
    13. 12 Conclusion
    14. 13 About the Author
    15. 14 References
  2.   Revision History

High-Resolution and Synchronized ADCs

The precision of sensorless systems is directly dependent upon accurate current measurements. Accurate current measurements require not only an accurate reading (for example, resolution) but that the reading must occur at a specific time. Advanced control techniques often have a short window that a feedback sample must be acquired. As a result, precise timing has two parts: the ADC must be closely synchronized to PWM events and samples must be acquired quickly.