SLVA654B June 2014 – March 2019 DRV8301 , DRV8301-Q1 , DRV8302 , DRV8303 , DRV8307 , DRV8308 , DRV8312 , DRV8323R
Table 3 lists the performance comparison between a universal AC motor and a BLDC motor. The comparison in Table 3 shows that the BLDC motor provides twice the efficiency gain with better control, no noise, and lighter weight.
| AC MOTOR | BLDC MOTOR | |
|---|---|---|
| Power
Efficiency Noise |
150 W
35% hum |
50 W
90% complete silence |
| Size and Weight | The AC motor is bigger in size and 33% to 50% heavier than BLDC mortors | |
| Rotation speed | Limited to AC frequency (50 to 60 Hz) and is non-adjustable | Stepless control and auto adjustment by working temperate |
| Temperature Rise | 95°C | 40°C to 45°C because of higher efficiency |
| Application Range | Single purpose | Muli-purpose |
| Life Span | Short | Long |