SLVA654B June   2014  – March 2019 DRV8301 , DRV8301-Q1 , DRV8302 , DRV8303 , DRV8307 , DRV8308 , DRV8312 , DRV8323R

 

  1.   Hardware design considerations for an efficient vacuum cleaner using a BLDC motor
    1.     Trademarks
    2. 1  Suction Principle
    3. 2  Brushless DC Motors (BLDC)
      1. 2.1 Construction of BLDC Motors
      2. 2.2 Working of the BLDC Motor
        1. 2.2.1 Types of Control
          1. 2.2.1.1 Sensor Control
          2. 2.2.1.2 Sensorless Control
            1. 2.2.1.2.1 Sensorless Control: Using Zero Crossing of the Back EMF Signal
          3. 2.2.1.3 Calculations
    4. 3  Microcontrollers
    5. 4  Gate Driver and MOSFETs
    6. 5  Isolation
    7. 6  Power Management (6 to 60-V DC Power Supply)
    8. 7  CAP and QEP interfaces
    9. 8  Enhanced Controller Area Network (eCAN)
    10. 9  High-Resolution and Synchronized ADCs
    11. 10 DRV8323R
    12. 11 Feedback Stage
      1. 11.1 Torque or Commutation Loop
      2. 11.2 Speed Loop
      3. 11.3 Position Loops
    13. 12 Conclusion
    14. 13 About the Author
    15. 14 References
  2.   Revision History

Enhanced Controller Area Network (eCAN)

A controller area network (CAN) is used for serial communications between controllers in electrically noisy environments. The eCAN interface on the C2000 MCUs provides efficient distributed real-time control with data rates up to 1 Mbps, 32 fully-configurable mailboxes, 32-bit time-stamping, and programmable wake-up for low-power operation.