SLUUD50B October 2024 – March 2026 BQ27Z758
This command returns the signature of all data flash parameters. The command does not update All DF Signature.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x0009 to AltManufacturerAccess() | Returns the signature of all DF parameters on a subsequent read on MACData() after a wait time of 250 ms. The MSB is set to 1 if the calculated signature does not match the signature stored in DF. It is normally expected that this signature will change due to updates of lifetime, gauging, and other information. |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| System Data | Integrity | All DF Signature | H2 | 0 | 0x7FFF | 0x0000 | — | All data flash signature. Use the MAC AllDFSignature() (with MSB set to 0) to manually initialize this value. |