SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
The BQ27z746-R1 and BQ27Z758 provide two levels of protection. The first level of protection is firmware based and is backed up by a second hardware based level of protection. The hardware protections have precedence over the firmware protections.