SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
Both the BQ27Z746-R1 and BQ27Z758 use SHA-256 for authentication.
Detailed information about the SHA-256 algorithm can be found here:
The random number should be a 32-byte random number generated from the host processor system. Once this number is generated, it is used to generate the HMAC value using the random number as the message and the secure key as the secret key for SHA-256.