SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
Charging Status bits indicate various status bits related to charging.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | NCT | RSVD | CV_DGRD1 | CV_DGRD0 | VCT | RSVD | SU | IN | HV | MV | LV | PV |
| RSVD (Bits 15–12): Reserved | ||
| NCT (Bit 11): NCT | ||
| 1 = | Active | |
| 0 = | Inactive | |
| RSVD (Bit 10): Reserved | ||
| CV_DGRD (Bits 9–8): Charge degradation | ||
| 0,0 = | No degradation | |
| 0,1 = | Mode 1 | |
| 1,0 = | Mode 2 | |
| 1,1 = | Mode 3 | |
| VCT (Bit 7): Charge termination | ||
| 1 = | Active | |
| 0 = | Inactive | |
| RSVD (Bit 6): Reserved | ||
| SU (Bit 5): Charge suspend | ||
| 1 = | Active | |
| 0 = | Inactive | |
| IN (Bit 4): Charge inhibit | ||
| 1 = | Active | |
| 0 = | Inactive | |
| HV (Bit 3): High voltage region | ||
| 1 = | Active | |
| 0 = | Inactive | |
| MV (Bit 2): Mid voltage region | ||
| 1 = | Active | |
| 0 = | Inactive | |
| LV (Bit 1): Low voltage region | ||
| 1 = | Active | |
| 0 = | Inactive | |
| PV (Bit 0): Precharge voltage region | ||
| 1 = | Active | |
| 0 = | Inactive | |