SLUUD50B October 2024 – March 2026 BQ27Z758
The BQ27Z746-R1 and BQ27Z758 devices do not control the charge directly. They can interact with a smart charger to enhance its performance. The device can change the values of ChargingVoltage() and ChargingCurrent() based on Temperature() and Voltage(). Its flexible charging algorithm is JEITA-compatible and can also meet other specific cell manufacturer charge requirements. The ChargingStatus() register shows the state of the charging algorithm.
Figure 12-1 Charging Matrix