SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Protections | COV | Threshold Low Temp | I2 | 0 | 32767 | 4490 | mV | Cell overvoltage low temperature range threshold |
| Protections | COV | Threshold Standard Temp Low | I2 | 0 | 32767 | 4490 | mV | Cell overvoltage standard low temperature range threshold |
| Protections | COV | Threshold Standard Temp High | I2 | 0 | 32767 | 4490 | mV | Cell overvoltage standard high temperature range threshold |
| Protections | COV | Threshold High Temp | I2 | 0 | 32767 | 4490 | mV | Cell overvoltage high temperature range threshold |
| Protections | COV | Threshold Rec Temp | I2 | 0 | 32767 | 4490 | mV | Cell overvoltage recommended temperature range threshold |
| Protections | COV | Delay | U1 | 0 | 255 | 1 | s | Cell overvoltage trip delay |
| Protections | COV | Recovery Low Temp | I2 | 0 | 32767 | 4290 | mV | Cell overvoltage low temperature range recovery threshold |
| Protections | COV | Recovery Standard Temp Low | I2 | 0 | 32767 | 4290 | mV | Cell overvoltage standard low temperature recovery range threshold |
| Protections | COV | Recovery Standard Temp High | I2 | 0 | 32767 | 4290 | mV | Cell overvoltage standard high temperature recovery range threshold |
| Protections | COV | Recovery High Temp | I2 | 0 | 32767 | 4290 | mV | Cell overvoltage high temperature range recovery threshold |
| Protections | COV | Recovery Rec Temp | I2 | 0 | 32767 | 4290 | mV | Cell overvoltage recommended temperature range recovery threshold |
| Protections | COV | Recovery Delay | U1 | 0 | 255 | 1 | s | Cell overvoltage recovery delay |