SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
The parameters in the following table are used for the Semitec 103AT-2 thermistor; default for the TS pin. These parameters will only need to be updated if a different thermistor is used. See the application report to calculate coefficients for other thermistors.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Calibration | Cell Temp Model | Coefficient a1 | I2 | –32768 | 32767 | –17447 | — | Cell Temperature calculation polynomial a1 |
| Calibration | Cell Temp Model | Coefficient a2 | I2 | –32768 | 32767 | 29332 | — | Cell Temperature calculation polynomial a2 |
| Calibration | Cell Temp Model | Coefficient a3 | I2 | –32768 | 32767 | –25430 | — | Cell Temperature calculation polynomial a3 |
| Calibration | Cell Temp Model | Coefficient a4 | I2 | –32768 | 32767 | 29836 | — | Cell Temperature calculation polynomial a4 |
| Calibration | Cell Temp Model | Coefficient a5 | I2 | –32768 | 32767 | 1200 | — | Cell Temperature calculation polynomial a5 |
| Calibration | Cell Temp Model | Coefficient b1 | I2 | –32768 | 32767 | –293 | — | Cell Temperature calculation polynomial b1 |
| Calibration | Cell Temp Model | Coefficient b2 | I2 | –32768 | 32767 | 552 | — | Cell Temperature calculation polynomial b2 |
| Calibration | Cell Temp Model | Coefficient b3 | I2 | –32768 | 32767 | –2887 | — | Cell Temperature calculation polynomial b3 |
| Calibration | Cell Temp Model | Coefficient b4 | I2 | –32768 | 32767 | 4591 | — | Cell Temperature calculation polynomial b4 |
| Calibration | Cell Temp Model | Rc0 | I2 | –32768 | 32767 | 11703 | — | Resistance at 25°C |
| Calibration | Cell Temp Model | Adc0 | I2 | –32768 | 32767 | 11703 | — | ADC reading at 25°C |
| Calibration | Cell Temp Model | Rpad | I2 | –32768 | 32767 | 1(1) | Ω | Pad Resistance (0 to use factory calibration) |
| Calibration | Cell Temp Model | Rint | I2 | –32768 | 32767 | 18000(1) | Ω | Pullup resistor resistance (0 to use factory calibration) |