SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
The following table describes the bit settings for I2C communication options.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | I2C Configuration | H1 | 0x0000 | 0x08FF | 0x0028 | — | Bit 2:0: Reserved Bit 3: XL—Enables 400-kHz I2C max clock frequency 0 = 100-kHz max clock frequency 1 = 400-kHz max clock frequency (default) Bits 5:4:Bus LowTimeout 0,0 = No timeout 0,1 = 1 second 1,0 = 2 seconds 1,1 = 3 seconds Bit 6: Reserved Bit 7: FLASH_BUSY_WAIT—Set this bit to avoid NACKs on legal commands. Note there will be long clock stretches if the gauge is updating data flash. Bit 10:8: Reserved Bit 11: NO_CLOCK—HFO Clock Disabled for Target Address 0 = HFO clock enabled receiving target address (default) 1 = HFO clock disabled receiving target address. Requires strict timing compliance Bit 15:12: Reserved |