SLUUD50B October 2024 – March 2026 BQ27Z758
When IT Gauging Configuration[CHG_100_SMOOTH_OK] = 1, smoothing to 100% in CHARGE mode is enabled. For preventing jumps to 100% in CHARGE mode, this feature uses the valid charge termination logic to predict when charging will complete. Refer to Valid Charge Termination for the full set of details. The valid charge termination logic requires two consecutive 40-s windows that meet all taper conditions. After the first 40-s window is satisfied, time-based smoothing to 100% will be initiated. RemainingCapacity() smoothly converges to FullChargeCapacity() over the next 40-s window.