SLUUD50B October 2024 – March 2026 BQ27Z746 , BQ27Z758
The device can be configured to enter SHUTDOWN after staying in SLEEP mode without communication for a preset time interval specified in Auto Ship Time. Setting Power Config[AUTO_SHIP_EN] = 1 enables this feature. Any communication to the device restarts the timer. When the timer reaches Auto Ship Time, the time-based shutdown effectively triggers the MAC shutdown command to start the shutdown sequence. The device returns to NORMAL mode when voltage at the PACK terminal > VSTARTUP or the ENAB pin is pulled low.