| RSVD (Bits 15–9): Reserved. Do not use. |
|
| IWAKE_FET (Bit 8): CHG FET body diode
protection for IWAKE |
| 1 = | CHG FET turns on for IWAKE (default) |
| 0 = | CHG FET unchanged for IWAKE |
|
| RSVD (Bit 7): Reserved. Do not use. |
| | |
| SLEEPCHG (Bit 6): CHG FET enabled during SLEEP |
| 1 = | CHG FET remains on during SLEEP (default) |
| 0 = | CHG FET off during SLEEP |
| | |
| CHGFET (Bit 5): FET action on setting of GaugeStatus()[TC] |
| 1 = | Charging disabled, FET off |
| 0 = | No FET action for terminate charge condition (default) |
| | |
| CHGIN (Bit 4): FET action in CHARGE INHIBIT mode |
| 1 = | Charging disabled, FET off |
| 0 = | No FET action for charge inhibit condition (default) |
| | |
| CHGSU (Bit 3): FET action in CHARGE SUSPEND mode |
| 1 = | Charging disabled, FET off |
| 0 = | No FET action for charge suspend condition (default) |
| | |
| OTFET (Bit 2): FET action in OVERTEMPERATURE mode. Bit is ignored when there is no FET temperature sensor configured. |
| 1 = | CHG and DSG FETs will be turned off for overtemperature conditions |
| 0 = | No FET action for overtemperature condition (default) |
| | |
| UTFET (Bit 1): FET action in UNDERTEMPERATURE mode. Bit is ignored when there is no FET temperature sensor configured. |
| 1 = | CHG and DSG FETs will be turned off for undertemperature conditions (default) |
| 0 = | No FET action for undertemperature condition |
| | |
| RSVD
(Bit
0): Reserved. Do not use. |