SLUUD50 October 2024 BQ27Z758
In AUTOMATIC mode (BattSenseOutput()[MANUAL] = 0), the device controls the output on BAT_SP and BAT_SN based on discrete states, as defined below.
| Value | State | BAT_SP | BAT_SN | |
|---|---|---|---|---|
| 0 | HIZ Mode | BAT_SP connected to BAT through a 1- MΩ resistor | BAT_SN connected to VSS through a 1-MΩ resistor | |
| 1 | RLO Mode | BAT_SP connected to BAT through RLO | BAT_SN connected to VSS through RLO | |
| 2 | RLO Charge Mode | BAT_SP connected to BAT through RLO with option to include buffer with 0-mV offset | BAT_SN connected to VSS through RLO with option to include buffer with 0-mV offset | |
| 3 | Buffer Mode | BAT_SP connected to BAT through buffer with configured offset | BAT_SN connected to VSS through buffer with configured offset | |
The configuration of BAT_SP and BAT_SN during initialization (before initial measurements complete and the CHG and DSG FETs are turned on) is either HIZ mode or BUFFERmode. The initial state is BUFFER mode when ZVCHG must be enabled, otherwise it is HIZ mode. After the initial set of measurements complete, the next state is determined by the entry or exit conditions of each state.