SLUUCO3A May   2022  – December 2022 TPS4811-Q1

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Overvoltage Protection Test

Use the following instructions to perform the overvoltage test:

  1. Set the input supply voltage VIN to 48 V and current limit of 10 A.
  2. Enable the power supply.
  3. Now, gradually increase the VIN voltage to observe the overvoltage cutoff response of TPS48110-Q1 using an oscilloscope.

Figure 5-8 shows overvoltage cutoff response of TPS48110-Q1 on TPS48110Q1EVM Evaluation Board.

Figure 5-8 Overvoltage Cutoff Response at 58-V Level of TPS48110-Q1