SLUUCO3A May   2022  – December 2022

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Test Setup and Procedures

Make sure the evaluation board has default jumper settings as shown in Table 5-1.

Table 5-1 Default Jumper Setting for TPS48110Q1EVM Evaluation Board
J1 J2 J3
1-2 1-2 3-4
Figure 5-1 TPS48110Q1EVM Setup with Test Equipment

Follow the below instructions before starting any test and repeat again before moving to the next test.

  • Set the power supply output (VIN) to zero volts.
  • Turn ON the power supply and set the power supply output (VIN) to 48 V, current limit = 50 A.
  • Turn OFF the power supply.
  • Set the jumper setting on EVM to default position as shown in Table 5-1.