SLUUCO3A May   2022  – December 2022 TPS4811-Q1

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Introduction

The TPS48110Q1EVM allows reference circuit evaluation of TI's smart high-side driver TPS48110-Q1. The TPS48110-Q1 has an operating range of 3.5 V–80 V and has strong gate drive strength of 4 A to enable switching parallel MOSFETs in high current designs. The device provides two-level adjustable overcurrent protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate analog current monitor output, and remote overtemperature protection.