SLUUCO3A May   2022  – December 2022 TPS4811-Q1

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

Bill of Materials (BoM)

Table 7-1 lists the EVM BoM.

Table 7-1 TPS48110Q1EVM Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

!PCB1

1

Printed Circuit Board

PSIL179

Any

C4

1

0.1 uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

CGA4J2X7R2A104K125AA

TDK

C6

1

0.47 uF

CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E3X7R1E474K080AB

TDK

C8

1

1000 pF

CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805

0805

C0805C102J5RACTU

Kemet

C11

1

1000 pF

CAP, CERM, 1000 pF, 10 V,+/- 10%, X7R, 0402

0402

0402ZC102KAT2A

AVX

C12

1

2.2 uF

CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

GCM21BR71E225KA73L

MuRata

C13

1

0.068 uF

CAP, CERM, 0.068 uF, 100 V, +/- 10%, X7R, 0805

0805

C0805C683K1RACTU

Kemet

C14

1

0.68 uF

CAP, CERM, 0.68 uF, 50 V, +/- 10%, X7R, 0805

0805

C0805C684K5RACTU

Kemet

C15

1

47 uF

CAP, AL, 47 uF, 100 V, +/- 20%, 0.32 ohm, AEC-Q200 Grade 2, SMD

SMT Radial H13

EEV-FK2A470Q

Panasonic

C16

1

1 uF

CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1812

1812

C4532X7R2A105K230KA

TDK

C19

1

10uF

CAP, CERM, 10 uF, 100 V, +/- 20%, X7R, 2220

2220

22201C106MAT2A

AVX

D2

1

100 V

Diode, Schottky, 100 V, 2 A, SMB

SMB

SS2H10-E3/5BT

Vishay-Semiconductor

D7

1

Green

LED, Green, SMD

LED_0805

LTST-C170KGKT

Lite-On

D4, D5

2

Red

LED, Red, SMD

Red 0805 LED

LTST-C170KRKT

Lite-On

D6

1

5.6 V

Diode, Zener, 5.6 V, 300 mW, AEC-Q101, SOD-323

SOD-323

SZMM3Z5V6ST1G

ON Semiconductor

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff

1902C

Keystone

J1

1

Header, 100mil, 3x2, Tin, TH

3x2 Header

PEC03DAAN

Sullins Connector Solutions

J2

1

Header, 100mil, 2x2, Tin, TH

Header, 2x2, 2.54mm, TH

PEC02DAAN

Sullins Connector Solutions

J3

1

Header, 100mil, 4x2, Tin, TH

Header, 4x2, 100mil, Tin

PEC04DAAN

Sullins Connector Solutions

Q1, Q2

2

N-Channel 80V 300A (Tc) 375W (Tc) Surface Mount PG-HSOG-8-1

HSOG-8

IAUS300N08S5N012ATMA1

Infineon

Q4

1

60 V

MOSFET, N-CH, 60 V, 0.115 A, SOT-323

SOT-323

2N7002W-7-F

Diodes Inc.

Q5

1

160 V

Transistor, NPN, 160 V, 0.3 A, SOT-23

SOT-23

PMBT5551,215

Nexperia

Q6

1

40 V

Transistor, NPN, 40 V, 0.2 A, SOT-23

SOT-23

MMBT3904

Fairchild Semiconductor

R1

1

500 µ

Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R

3921

WSL3921L5000FEA

Vishay Dale

R3

1

470k

RES, 470 k, 1%, 0.1 W, 0603

0603

RC0603FR-07470KL

Yageo

R4, R5

2

100

RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW0805100RFKEA

Vishay-Dale

R6, R8

2

2.21

RES, 2.21, 1%, 0.1 W, 0603

0603

RC0603FR-072R21L

Yageo

R7

1

14.3k

RES, 14.3 k, 1%, 0.1 W, 0603

0603

RC0603FR-0714K3L

Yageo

R9

1

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06030000Z0EA

Vishay-Dale

R10

1

10.0

RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603

0603

CRCW060310R0FKEAHP

Vishay-Dale

R11

1

10.2k

RES, 10.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0710K2L

Yageo

R17, R30, R31

3

9.53 k

RES, 9.53 k, 1%, 0.1 W, 0603

0603

RC0603FR-079K53L

Yageo

R12, R21, R22

3

3.16 k

RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06033K16FKEA

Vishay-Dale

R14

1

1.47 k

RES, 1.47 k, 0.1%, 0.1 W, 0603

0603

RT0603BRD071K47L

Yageo America

R18, R19, R20

3

10.0 k

RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

ERJ-6ENF1002V

Panasonic

R23

1

100 k

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603100KFKEA

Vishay-Dale

R24

1

41.2 k

RES, 41.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0741K2L

Yageo

R25

1

20.0 k

RES, 20.0 k, 0.5%, 0.1 W, 0603

0603

RT0603DRE0720KL

Yageo America

R26

1

0

RES, 0, 5%, 0.1 W, 0603

0603

ERJ-3GEY0R00V

Panasonic

R27

1

475 k

RES, 475 k, 1%, 0.1 W, 0603

0603

RC0603FR-07475KL

Yageo

R28

1

158 k

RES, 158 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603158KFKEA

Vishay-Dale

R29

1

47.0 k

RES, 47.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060347K0FKEA

Vishay-Dale

SH-J1, SH-J2, SH-J3

3

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

T1, T2, T3, T4

4

Terminal 90A Lug

CB70-14-CY

CB70-14-CY

Panduit

TP1, TP2, TP9

3

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3, TP4, TP5, TP6, TP8, TP10, TP11, TP12, TP13, TP14

10

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone

TP7

1

Test Point, Multipurpose, Orange, TH

Orange Multipurpose Testpoint

5013

Keystone

TP15, TP16, TP17, TP18

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

100V Smart High Side controller with Protection and Diagnostics

VSSOP20

PTPS48110-Q1

Texas Instruments

C1

0

0.01 uF

CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 1206

1206

12061C103KAT2A

AVX

C2

0

47uF

CAP, AL, 47 uF, 100 V, +/- 20%, 0.43 ohm, TH

10x12.5mm

UHE2A470MPD

Nichicon

C3, C5, C9

0

0.1 uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

CGA4J2X7R2A104K125AA

TDK

C7

0

0.47 uF

CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E3X7R1E474K080AB

TDK

C10

0

330 pF

CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402

0402

GRM155R71H331KA01D

MuRata

C18

0

0.01 uF

CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0805

0805

08051C103JAT2A

AVX

D1

0

70 V

Diode, TVS, Uni, 70 V, 113 Vc, SMC

SMC

SMCJ70A

Littelfuse

D3

0

100 V

Diode, Schottky, 100 V, 0.25 A, SOD-123F

SOD-123F

BAT46WH,115

Nexperia

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

Q3

0

N-Channel 80V 300A (Tc) 375W (Tc) Surface Mount PG-HSOG-8-1

HSOG-8

IAUS300N08S5N012ATMA1

Infineon

R2

0

500 µ

Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R

3921

WSL3921L5000FEA

Vishay Dale

R16

0

100

RES, 100, 1%, 0.5 W, AEC-Q200 Grade 0, 1206

1206

CRCW1206100RFKEAHP

Vishay-Dale

R13

0

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06030000Z0EA

Vishay-Dale

R15

0

10.0

RES, 10.0, 1%, 0.125 W, 0805

0805

RC0805FR-0710RL

Yageo America