SLUUCO3A May   2022  – December 2022

 

  1.   TPS48110Q1EVM: Evaluation Module for Smart High-Side Driver TPS48110-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power Up with EN Control
    2. 5.2 ON and OFF Control with INP Input
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Overvoltage Protection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BoM)
  10. 8Revision History

EVM Applications

This EVM can be used for the following applications:

  • PTC heater

  • Power distribution unit

  • eCAT heater